USB Charger, AvatarOn, Type A+C, 45 W, White
Description
Product Details
Activity | HDCWD |
---|---|
Part Number | E832USB45_WE |
Product Type | USB charger |
Package 1 Weight | 160 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | AvatarOn |
Package1 Length*Width*Height (dimensions) | 42 x 86 x 86 mm |
Pincode Group | Thailand |