Universal Shaver Unit, Vertical, Sliver Satin
Description
Product Details
Activity | HDCWD |
---|---|
Part Number | E84T727V_SA |
Product Type | Shaver Socket |
Package 1 Weight | 628.16 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Zencelo E |
Package1 Length*Width*Height (dimensions) | 49.3 x 147 x 87 mm |
Pincode Group | Thailand |