![Undervoltage release, Acti9, iMN, voltage release, 48 V AC main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/a/9/a9a26961_1.jpg)
Undervoltage release, Acti9, iMN, voltage release, 48 V AC
Description
- This Acti9 iMN electrical auxiliary is an instantaneous undervoltage release
- It is dedicated to Acti9 iC60, iID, iDPN Vigi, iSW-NA
- It prevents device closing again until its input voltage has been restored
- The width in 9mm pitches is 2
- The Uc control circuit voltage is 48VAC or 48VDC
- It can be mounted on a DIN rail for modular installation
- The product color is white (RAL9003)
- The operating temperature is -25°C to + 50°C
- The storage temperature is -40°C to + 85°C
- This product complies with IEC/EN 60947-5-1 standards
Product Details
Activity | HDCFD |
---|---|
Part Number | A9A26961 |
Warranty Period | 18 months |
Product Type | Acti 9 iC60 |
tax text on product card | Incl. Tax |
Unit Type Of Package 1 | PCE |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 79 g |
Product Category | Acti9 Miniature Circuit Breakers - MCBs |
Range | Acti 9 iC60 |
Package1 Length*Width*Height (dimensions) | 9.4 x 3 x 8 cm |