Time delay auxiliary contact block, TeSys Deca, 1NO + 1NC, off delay 0.3-3s, front, screw clamp terminals
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Time delay auxiliary contact block, TeSys Deca, 1NO + 1NC, off delay 0.3-3s, front, screw clamp terminals
Incl. Tax
Incl. Tax
Description
Product Details
Activity | PPCTR |
---|---|
Part Number | LADR0 |
Product Type | time delay auxiliary contact block |
Unit Type Of Package 1 | Pc |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 75 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | TeSys D |
Package1 Length*Width*Height (dimensions) | 5.2 x 6.5 x 5 cm |