![thermal overload relays, TeSys Deca, 80...104A, class 10A, lug clamps main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/l/r/lrd4365.jpg)
thermal overload relays, TeSys Deca, 80...104A, class 10A, lug clamps
Incl. Tax
Incl. Tax
All Sellers
![thermal overload relays, TeSys Deca, 80...104A, class 10A, lug clamps](https://eshop-th.se.com/media/catalog/product/l/r/lrd4365.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
thermal overload relays, TeSys Deca, 80...104A, class 10A, lug clamps
Incl. Tax
Incl. Tax
Description
Product Details
Activity | PPCTR |
---|---|
Part Number | LRD4365 |
Product Type | differential thermal overload relay |
Unit Type Of Package 1 | Pc |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 836.0 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | TeSys LR.D |
Package1 Length*Width*Height (dimensions) | 11 x 13.5 x 15.5 cm |