Thermal overload relays, TeSys Deca, 55...70 A , class 10A
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Thermal overload relays, TeSys Deca, 55...70 A , class 10A
Incl. Tax
Incl. Tax
Description
Product Details
Activity | PPCTR |
---|---|
Part Number | LRD3361 |
Product Type | differential thermal overload relay |
Unit Type Of Package 1 | Pc |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 510.0 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | TeSys LR.D |
Package1 Length*Width*Height (dimensions) | 8 x 8.6 x 11.9 cm |