![Thermal overload relay, TeSys Deca, 16...24 A, class 10A main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/l/r/lrd22.jpg)
Thermal overload relay, TeSys Deca, 16...24 A, class 10A
Incl. Tax
Incl. Tax
All Sellers
![Thermal overload relay, TeSys Deca, 16...24 A, class 10A](https://eshop-th.se.com/media/catalog/product/l/r/lrd22.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Thermal overload relay, TeSys Deca, 16...24 A, class 10A
Incl. Tax
Incl. Tax
Description
Product Details
Activity | PPCTR |
---|---|
Part Number | LRD22 |
Product Type | differential thermal overload relay |
Unit Type Of Package 1 | Pc |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 143.0 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | TeSys LR.D |
Package1 Length*Width*Height (dimensions) | 5 x 7.6 x 8.8 cm |