![TeSys Vario - emergency stop switch disconnector - 40 A - on door main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/v/c/vcf2.jpg)
TeSys Vario - emergency stop switch disconnector - 40 A - on door
Incl. Tax
Incl. Tax
All Sellers
![TeSys Vario - emergency stop switch disconnector - 40 A - on door](https://eshop-th.se.com/media/catalog/product/v/c/vcf2.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys Vario - emergency stop switch disconnector - 40 A - on door
Incl. Tax
Incl. Tax
Description
Product Details
Activity | PPCTR |
---|---|
Part Number | VCF2 |
Product Type | emergency stop switch disconnector |
Unit Type Of Package 1 | Pc |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 219.21 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | TeSys Mini-Vario, VARIO |
Package1 Length*Width*Height (dimensions) | 8 x 8.5 x 12 cm |