TeSys LRF - electronic thermal overload relay - 132...220 A - class 10

LR9F5371
login_green To View the best prices please Sign in / Register.
Out of stock

Description

TeSys LR9F electronic overload relay, thermal setting range 132-220A, class 10, for protection of motors 90-110kW@400V. to be mounted directly below a TeSys F 3-pole contactor LC1 F185, F225, F265, use of a support mounting plate LA7F901 is recommended (to be ordered separately). Motor protection includes thermal overload of 1-phase and 3-phase motors, phase failure, phase unbalance, prolonged starting times, stalled rotor conditions. On the front of the relay, it provides a thermal adjustement dial, buttons for test, stop & reset, a trip indicator, trip auxiliary contacts 1NO+1NC. Multi standards certified (IEC, UL, CSA, CCC, Marine), Green Premium compliant (RoHs/Reach).

Product Details

Activity PPCTR
Part Number LR9F5371
Product Type electronic thermal overload relay
Unit Type Of Package 1 Pc
Number Of Units In Package 1 1
Package 1 Weight 1.035 kg
Green Premium Label No
Breaking Capacity 25kA
Range TeSys LR9
Package1 Length*Width*Height (dimensions) 15 x 16.5 x 13 cm

Seller Information

Documents

Reviews