![TeSys LE - enclosed DOL starter - 3.7...5.5 A - 380 V AC coil main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/l/e/le1m35q712.jpg)
TeSys LE - enclosed DOL starter - 3.7...5.5 A - 380 V AC coil
Incl. Tax
Incl. Tax
All Sellers
![TeSys LE - enclosed DOL starter - 3.7...5.5 A - 380 V AC coil](https://eshop-th.se.com/media/catalog/product/l/e/le1m35q712.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys LE - enclosed DOL starter - 3.7...5.5 A - 380 V AC coil
Incl. Tax
Incl. Tax
Description
Product Details
Activity | PPCTR |
---|---|
Part Number | LE1M35Q712 |
Product Type | enclosed DOL starter |
Unit Type Of Package 1 | Pc |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 572.9 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | TeSys LE |
Package1 Length*Width*Height (dimensions) | 8.2 x 11.6 x 16.6 cm |