TeSys K control relay, 2NO/2NC, 690V, 110V AC coil,standard
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys K control relay, 2NO/2NC, 690V, 110V AC coil,standard
Incl. Tax
Incl. Tax
Description
Product Details
Activity | PPCTR |
---|---|
Part Number | CA2KN22F7 |
Product Type | control relay |
Unit Type Of Package 1 | Pc |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 179.0 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | TeSys k, d, SK (auxiliary contactors) |
Package1 Length*Width*Height (dimensions) | 4.8 x 6.2 x 6.6 cm |