![TeSys K contactor, 3P, AC-3 440V 6 A, 1NC aux., 220...230V AC coil, standard main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/l/c/lc1k0601m7.jpg)
TeSys K contactor, 3P, AC-3 440V 6 A, 1NC aux., 220...230V AC coil, standard
Incl. Tax
Incl. Tax
All Sellers
![TeSys K contactor, 3P, AC-3 440V 6 A, 1NC aux., 220...230V AC coil, standard](https://eshop-th.se.com/media/catalog/product/l/c/lc1k0601m7.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys K contactor, 3P, AC-3 440V 6 A, 1NC aux., 220...230V AC coil, standard
Incl. Tax
Incl. Tax
Description
Product Details
Activity | PPCTR |
---|---|
Part Number | LC1K0601M7 |
Product Type | contactor |
Unit Type Of Package 1 | Pc |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 177.6 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | TeSys k |
Package1 Length*Width*Height (dimensions) | 4.8 x 6.2 x 6.5 cm |