![TeSys K contactor, 3P, AC-3 440V 12 A, 1NO aux., 220...230V AC coil,screw clamp terminals main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/l/c/lc1k1210m7.jpg)
TeSys K contactor, 3P, AC-3 440V 12 A, 1NO aux., 220...230V AC coil,screw clamp terminals
Incl. Tax
Incl. Tax
All Sellers
![TeSys K contactor, 3P, AC-3 440V 12 A, 1NO aux., 220...230V AC coil,screw clamp terminals](https://eshop-th.se.com/media/catalog/product/l/c/lc1k1210m7.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys K contactor, 3P, AC-3 440V 12 A, 1NO aux., 220...230V AC coil,screw clamp terminals
Incl. Tax
Incl. Tax
Description
Product Details
Activity | PPCTR |
---|---|
Part Number | LC1K1210M7 |
Product Type | contactor |
Unit Type Of Package 1 | Pc |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 179 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | TeSys k |
Package1 Length*Width*Height (dimensions) | 5 x 6 x 6.5 cm |