![TeSys F - main contact set - 3P main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/l/a/la5ff431.jpg)
TeSys F - main contact set - 3P
Description
Product Details
Activity | PPCTR |
---|---|
Part Number | LA5FF431 |
Product Type | main contact set |
Unit Type Of Package 1 | Pc |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 344.9 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | TeSys F |
Package1 Length*Width*Height (dimensions) | 6 x 9 x 10.5 cm |