TeSys Deca - flexible connection - 3P - with contactor LC1D09...25
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys Deca - flexible connection - 3P - with contactor LC1D09...25
Incl. Tax
Incl. Tax
Product Details
Activity | PPCTR |
---|---|
Part Number | GV1G02 |
Product Type | flexible connection |
Unit Type Of Package 1 | Pc |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 11.0 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | TeSys GV2 |
Package1 Length*Width*Height (dimensions) | 3.5 x 9 x 12 cm |