TeSys Deca control relay - 5 NO - <lt/>= 690 V - 110 V AC standard coil
Description
Product Details
Activity | PPCTR |
---|---|
Part Number | CAD50F7 |
Product Type | control relay |
Unit Type Of Package 1 | Pc |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 356.0 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | TeSys k, d, SK (auxiliary contactors) |
Package1 Length*Width*Height (dimensions) | 5 x 9.2 x 11.2 cm |