![TeSys Deca - contactor coil - LXD1 - 220 V AC 50/60 Hz for 9… 38 A contactor main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/l/x/lxd1m7.jpg)
TeSys Deca - contactor coil - LXD1 - 220 V AC 50/60 Hz for 9… 38 A contactor
Incl. Tax
Incl. Tax
All Sellers
![TeSys Deca - contactor coil - LXD1 - 220 V AC 50/60 Hz for 9… 38 A contactor](https://eshop-th.se.com/media/catalog/product/l/x/lxd1m7.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys Deca - contactor coil - LXD1 - 220 V AC 50/60 Hz for 9… 38 A contactor
Incl. Tax
Incl. Tax
Description
Product Details
Activity | PPCTR |
---|---|
Part Number | LXD1M7 |
Product Type | contactor coil |
Unit Type Of Package 1 | Pc |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 67.0 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | TeSys D |
Package1 Length*Width*Height (dimensions) | 4.5 x 6.3 x 4 cm |