![TeSys Deca contactor - 4P(4 NO) - AC-1 - <lt/>= 440 V 25 A - 48 V AC 50/60 Hz coil main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/l/c/lc1dt25e7.jpg)
TeSys Deca contactor - 4P(4 NO) - AC-1 - <lt/>= 440 V 25 A - 48 V AC 50/60 Hz coil
Incl. Tax
Incl. Tax
All Sellers
![TeSys Deca contactor - 4P(4 NO) - AC-1 - <lt/>= 440 V 25 A - 48 V AC 50/60 Hz coil](https://eshop-th.se.com/media/catalog/product/l/c/lc1dt25e7.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys Deca contactor - 4P(4 NO) - AC-1 - <lt/>= 440 V 25 A - 48 V AC 50/60 Hz coil
Incl. Tax
Incl. Tax
Description
Product Details
Activity | PPCTR |
---|---|
Part Number | LC1DT25E7 |
Product Type | contactor |
Unit Type Of Package 1 | Pc |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 392.0 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | TeSys D |
Package1 Length*Width*Height (dimensions) | 5.5 x 9.5 x 12 cm |