![TeSys Deca contactor , 3P(3 NO) , AC-3/AC-3e , <lt/>= 440V, 38 A , 220V AC 50/60 Hz coil main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/l/c/lc1d38m7.jpg)
TeSys Deca contactor , 3P(3 NO) , AC-3/AC-3e , <lt/>= 440V, 38 A , 220V AC 50/60 Hz coil
Incl. Tax
Incl. Tax
All Sellers
![TeSys Deca contactor , 3P(3 NO) , AC-3/AC-3e , <lt/>= 440V, 38 A , 220V AC 50/60 Hz coil](https://eshop-th.se.com/media/catalog/product/l/c/lc1d38m7.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys Deca contactor , 3P(3 NO) , AC-3/AC-3e , <lt/>= 440V, 38 A , 220V AC 50/60 Hz coil
Incl. Tax
Incl. Tax
Description
Product Details
Activity | PPCTR |
---|---|
Part Number | LC1D38M7 |
Product Type | contactor |
Unit Type Of Package 1 | Pc |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 411.7 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | TeSys D |
Package1 Length*Width*Height (dimensions) | 5 x 9 x 11.2 cm |