TeSys Deca - Combination blocks - with contactor LC1K and LP1K
Description
Product Details
Activity | PPCTR |
---|---|
Part Number | GV2AF01 |
Product Type | combination block |
Unit Type Of Package 1 | Pc |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 12.0 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | TeSys GV2 |
Package1 Length*Width*Height (dimensions) | 3.7 x 4.1 x 5.5 cm |