![TeSys Deca & TeSys U - terminal block - 3P - for GV1L3 main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/g/v/gv2g05.jpg)
TeSys Deca & TeSys U - terminal block - 3P - for GV1L3
Incl. Tax
Incl. Tax
All Sellers
![TeSys Deca & TeSys U - terminal block - 3P - for GV1L3](https://eshop-th.se.com/media/catalog/product/g/v/gv2g05.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys Deca & TeSys U - terminal block - 3P - for GV1L3
Incl. Tax
Incl. Tax
Description
Product Details
Activity | PPCTR |
---|---|
Part Number | GV2G05 |
Product Type | terminal block |
Unit Type Of Package 1 | Pc |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 120.0 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | TeSys D |
Package1 Length*Width*Height (dimensions) | 5.1 x 11.9 x 15.2 cm |