![Terminal shield - 2 poles - 36 mm - for iC60, iID, Reflex iC60, iSW-NA main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/a/9/a9a26976_1.jpg)
Terminal shield - 2 poles - 36 mm - for iC60, iID, Reflex iC60, iSW-NA
Description
- This Acti 9 insulation accessory is a set of 2 terminal shield
- Suitable for 2P Circuit protection
- This accessory is compatible with Acti 9 iC60, iSW, iKQ, iID, iID40, iSW-NA, Reflex iC60, ARA, and RCA
- Device location in product is top or bottom, and mounting mode is by clips
- This product is compliant with EN/IEC 61008-1
Product Details
Activity | HDCFD |
---|---|
Part Number | A9A26976 |
Warranty Period | 18 months |
Product Type | Acti 9 iC60 |
tax text on product card | Incl. Tax |
Unit Type Of Package 1 | PCE |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 46 g |
Product Category | Acti9 Miniature Circuit Breakers - MCBs |
Range | Acti 9 iC60 |
Package1 Length*Width*Height (dimensions) | 10.5 x 8 x 4 cm |