![Terminal shield - 1 pole - for C120 main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/1/8/18526_1.jpg)
Terminal shield - 1 pole - for C120
Product Details
Activity | HDCFD |
---|---|
Part Number | 18526 |
Warranty Period | 18 months |
Product Type | C120 |
tax text on product card | Incl. Tax |
Unit Type Of Package 1 | PCE |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 41 g |
Product Category | Acti9 Miniature Circuit Breakers - MCBs |
Range | C120 |
Package1 Length*Width*Height (dimensions) | 7 x 5.5 x 3 cm |