![Terminal block, TeSys Deca, Everlink BTR screw connectors, 3P, for contactors LC1D40A-D80A main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/l/a/lad96560.jpg)
Terminal block, TeSys Deca, Everlink BTR screw connectors, 3P, for contactors LC1D40A-D80A
Incl. Tax
Incl. Tax
All Sellers
![Terminal block, TeSys Deca, Everlink BTR screw connectors, 3P, for contactors LC1D40A-D80A](https://eshop-th.se.com/media/catalog/product/l/a/lad96560.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Terminal block, TeSys Deca, Everlink BTR screw connectors, 3P, for contactors LC1D40A-D80A
Incl. Tax
Incl. Tax
Description
Product Details
Activity | PPCTR |
---|---|
Part Number | LAD96560 |
Product Type | terminal block |
Unit Type Of Package 1 | Pc |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 86.0 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | TeSys D |
Package1 Length*Width*Height (dimensions) | 1.8 x 6.2 x 5.5 cm |