![Telephone socket, AvatarOn, With Shutter, Grey main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/m/3/m3t1rj4m_gy.jpg)
Telephone socket, AvatarOn, With Shutter, Grey
Incl. Tax
Incl. Tax
All Sellers
![](https://eshop-th.se.com/media/catalog/product/m/3/m3t1rj4m_gy.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Telephone socket, AvatarOn, With Shutter, Grey
Incl. Tax
Incl. Tax
Description
Product Details
Activity | HDCWD |
---|---|
Part Number | M3T1RJ4M_GY |
Product Type | Telephone Socket |
Package 1 Weight | 15.0 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | AvatarON A |
Package1 Length*Width*Height (dimensions) | 32.9 x 69.3 x 23.1 mm |
Pincode Group | Thailand |