![Telephone outlet, Concept, 6 pin, 4 wire, with shutter main product photo](https://eshop-th.se.com/media/catalog/product/placeholder/default/SE_Desktop_header_logo.jpg)
Telephone outlet, Concept, 6 pin, 4 wire, with shutter
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Telephone outlet, Concept, 6 pin, 4 wire, with shutter
Incl. Tax
Incl. Tax
Description
Product Details
Activity | HDCWD |
---|---|
Part Number | 3031RJ64M-T |
Product Type | Telephone Socket |
Package 1 Weight | 30.0 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Concept |
Package1 Length*Width*Height (dimensions) | 45 x 11 x 10.5 mm |
Pincode Group | Thailand |