Telemecanique Emergency stop rope pull switches XY2C, mounting kit, Ø 3.2 mm, L 10.5 m
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Telemecanique Emergency stop rope pull switches XY2C, mounting kit, Ø 3.2 mm, L 10.5 m
Incl. Tax
Incl. Tax
Description
Product Details
Package 1 Weight | 413.0 g |
---|---|
Show Accessory | No |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Preventa XY2C |
Package1 Length*Width*Height (dimensions) | 413.0 g |