ConneXium Extended Managed Switch - 8 ports for copper - Coated
Description
Product Details
Activity | IDPAC |
---|---|
Part Number | TCSESM083F23F1C |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | ConneXium - Ethernet |
Package1 Length*Width*Height (dimensions) | 0 x 120 x 137 mm |