![Wander socket outlet, Mureva PK, Fast connection, 32A, 2P+E, 220V, IP44 main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/p/k/pky32m423.jpg)
Wander socket outlet, Mureva PK, Fast connection, 32A, 2P+E, 220V, IP44
Incl. Tax
Incl. Tax
All Sellers
![Wander socket outlet, Mureva PK, Fast connection, 32A, 2P+E, 220V, IP44](https://eshop-th.se.com/media/catalog/product/p/k/pky32m423.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Wander socket outlet, Mureva PK, Fast connection, 32A, 2P+E, 220V, IP44
Incl. Tax
Incl. Tax
Description
Product Details
Package 1 Weight | 226.0 g |
---|---|
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Mureva |
Package1 Length*Width*Height (dimensions) | 226.0 g |