S-Flexi - data socket - category 6 - white
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
S-Flexi - data socket - category 6 - white
Incl. Tax
Incl. Tax
Product Details
Activity | HDCWD |
---|---|
Part Number | F50RJ8M6_WE |
Product Type | data socket module |
Unit Type Of Package 1 | Pc |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 23.81 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | S-Flexi |
Package1 Length*Width*Height (dimensions) | 3.6 x 3.5 x 4.6 cm |