![S-Flexi - weatherproof cover with wall box - white main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/f/3/f3223hr.jpg)
S-Flexi - weatherproof cover with wall box - white
Incl. Tax
Incl. Tax
All Sellers
![](https://eshop-th.se.com/media/catalog/product/f/3/f3223hr.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
S-Flexi - weatherproof cover with wall box - white
Incl. Tax
Incl. Tax
Description
Product Details
Activity | HDCWD |
---|---|
Part Number | F3223HR |
Product Type | Cover |
Package 1 Weight | 98.120 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | S-Flexi |
Package1 Length*Width*Height (dimensions) | 62 x 122 x 82 mm |
Pincode Group | Thailand |