Socket, Harmony, for RXM2 RXM4 relays, screw connectors, mixed contact

RXZE2M114M
login_green To View the best prices please Sign in / Register.
Out of stock

Description

"This Harmony RXZ plug-in relay socket has a coil control voltage of 250V AC and has 2 changeover contacts DPDT (double pole double throw) with a rating of 10A." "It has large choice of number of contacts for high rated current use with space-saving design." "It helps to reduce the size of enclosures and increases machine reliability, you can mount nearly everywhere." "It is compatible with plug in control relay." "Easy installation and connect to the relay from its socket." "Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs)."

Product Details

Activity IDSIG
Part Number RXZE2M114M
Green Premium Label No
Breaking Capacity 25kA
Range Harmony Timer Relays
Package1 Length*Width*Height (dimensions) 0 x 27 x 0 mm

Seller Information

Documents

Reviews