![Universal plug in relay, Harmony, 10A, 3CO, with LED, lockable test button, 24V DC main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/r/u/rumc32bd.jpg)
Universal plug in relay, Harmony, 10A, 3CO, with LED, lockable test button, 24V DC
Incl. Tax
Incl. Tax
All Sellers
![Universal plug in relay- Harmony- 10A- 3CO- with LED- lockable test button- 24V DC](https://eshop-th.se.com/media/catalog/product/r/u/rumc32bd.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Universal plug in relay, Harmony, 10A, 3CO, with LED, lockable test button, 24V DC
Incl. Tax
Incl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Part Number | RUMC32BD |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Harmony Electromechanical Relays |