Socket, Harmony, for RUMF2 RUMF3 relays, 12A, screw connectors, separate contact

RUZSF3M
login_green To View the best prices please Sign in / Register.
Out of stock

Description

"This Harmony RUM plug-in socket has a rated voltage of 250V AC with an output rating of 12A." "This plug-in relay socket is compatible with interface plug-in relay RUM range." "It has a large choice of number of contacts for high rated current use with space-saving design which allows for a flexible and easy installation on DIN rail." "It helps to reduce the size of enclosures and increase machine reliability, you can mount nearly everywhere." "It is compatible with plug in control relay." "It enables easy installation and connect to relay from its socket." "Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs)."

Product Details

Activity IDSIG
Part Number RUZSF3M
Green Premium Label No
Breaking Capacity 25kA
Range Harmony Electromechanical Relays
Package1 Length*Width*Height (dimensions) 0 x 36 x 0 mm

Seller Information

Documents

Reviews