Residual current circuit breaker (RCCB), Acti9 iID, 2P, 25A, B-EV (Electric Vehicle) type, 30mA, double terminal
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Residual current circuit breaker (RCCB), Acti9 iID, 2P, 25A, B-EV (Electric Vehicle) type, 30mA, double terminal
Incl. Tax
Incl. Tax
Description
- Acti9 iID 2P 25A 30mA B-EV RCCB
Product Details
Green Premium Label | No |
---|---|
Breaking Capacity | 25kA |
Range | Acti 9 iID |