Residual current circuit breaker (RCCB), Acti9 iID, 2P, 25A, A type, 30mA
Description
- Acti9 iID 2P 25A 30mA A RCCB
Product Details
Green Premium Label | No |
---|---|
Breaking Capacity | 25kA |
Range | Acti 9 iID |
Get item availability and seller info based on your location. Explore better deals by providing your location
Checkout using your account
Checkout as a new customer
Creating an account has many benefits:
Green Premium Label | No |
---|---|
Breaking Capacity | 25kA |
Range | Acti 9 iID |