![Regulated Power Supply, 100-240V AC, 24V 5 A, single phase, Optimized main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/a/b/abls1a24050.jpg)
Regulated Power Supply, 100-240V AC, 24V 5 A, single phase, Optimized
Incl. Tax
Incl. Tax
All Sellers
![Regulated Power Supply, 100-240V AC, 24V 5 A, single phase, Optimized](https://eshop-th.se.com/media/catalog/product/a/b/abls1a24050.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Regulated Power Supply, 100-240V AC, 24V 5 A, single phase, Optimized
Incl. Tax
Incl. Tax
Description
Product Details
Activity | IDMST |
---|---|
Part Number | ABLS1A24050 |
Product Type | power supply |
Unit Type Of Package 1 | Pc |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 696.0 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Phaseo ABL7, ABL8 |
Package1 Length*Width*Height (dimensions) | 5 x 17.5 x 18 cm |