![Reflex iC60N Ti24 16 A 4P curve C integrated control MCB main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/a/9/a9c62416_1.jpg)
Reflex iC60N Ti24 16 A 4P curve C integrated control MCB
Description
- This Acti9 Reflex iC60N is a low voltage integrated control circuit breaker
- It is a 4P circuit breaker with protected poles, 16 A rated current and C tripping curve
- As circuit breaker, its breaking capacity, according to IEC/EN 60947-2, is 20kA at 220VAC to 240VAC, and 10kA at 380VAC to 415VAC
- As a circuit breaker, it protects circuits against short circuit and overload currents, disconnection in the industrial sector
- It can control a device remotely by latched and/or impulse-type order according to the 2 operating modes to be chosen by the user
- Resetting after a fault is performed manually by the resetting handle
- The Ti24 interface allows direct interfacing of the Reflex iC60 with a PLC
- It allows to execute remote control, to indicate the state of the control circuit and circuit breaker state information, to connect it to the Acti9 Smartlink thanks to the prefabricated cables
- Electrical endurance goes up to 50000 cycles
- Mechanical endurance to 50000 cycles
- The Ui rated insulation voltage is 500VAC
- It can be mounted on DIN rail for modular installation
- Its width is 13 modules of 9mm
- The product color is white (RAL9003)
- The dimensions are (W) 117 mm x (H) 84 mm x (D) 77 mm
- It has an IP20 degree of protection (as per IEC/EN 60529) on its terminals
- It becomes IP40 once in modular enclosure with insulation class II
Product Details
Activity | HDCFD |
---|---|
Part Number | A9C62416 |
[In] rated current (AT) | 16 A |
Warranty Period | 18 months |
Product Type | Acti 9 Reflex iC60 |
tax text on product card | Incl. Tax |
Unit Type Of Package 1 | PCE |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 804 g |
Number of Poles | 4 P |
Product Category | Acti9 Supervision and Switchboard Control |
Range | Acti 9 Reflex iC60 |
Package1 Length*Width*Height (dimensions) | 16.7 x 11.3 x 9 cm |