![Red Ø40 Emergency swtiching off push-button Ø22 non trigger - turn release 1NC main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/x/a/xa2es542_1.jpg)
Red Ø40 Emergency swtiching off push-button Ø22 non trigger - turn release 1NC
Incl. Tax
Incl. Tax
All Sellers
![red Ø40 Emergency swtiching off push-button Ø22 non trigger - turn release 1NC](https://eshop-th.se.com/media/catalog/product/x/a/xa2es542_1.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Red Ø40 Emergency swtiching off push-button Ø22 non trigger - turn release 1NC
Incl. Tax
Incl. Tax
Product Details
Activity | IDSIG |
---|---|
Part Number | XA2ES542 |
Product or component type | Complete emergency switching off push-button |
Product Type | Harmony Easy XA2E |
tax text on product card | Incl. Tax |
Mechanical Durability | 100000 cycles |
Electric Durability | 500000 cycles, AC-15, 3 A at 230 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4 |
Unit Type Of Package 1 | PCE |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 72 g |
Contacts Type and Composition | 1NC |
Color | Red |
Button Type | Emergency |
Range of Product | Harmony Easy XA2 |
Type of Operator | Turn Release |
Device Short Name | XA2 |
Product Category | Push Button |
Range | Harmony Easy XA2E |
Package1 Length*Width*Height (dimensions) | 16 x 11 x 4 cm |