Modular timing relay, Harmony, 8A, 2CO, 0.05s…300h, power on delay, 24...240V AC DC
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Modular timing relay, Harmony, 8A, 2CO, 0.05s…300h, power on delay, 24...240V AC DC
Incl. Tax
Incl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Part Number | RE22R2AMR |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Harmony Timer Relays |
Package1 Length*Width*Height (dimensions) | 0 x 22.5 x 0 mm |