![Miniature circuit breaker (MCB), Square D QOvs, 3P, 50A, C curve, 6000A (IEC/EN 60898-1) main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/q/o/qo350vsc6t.jpg)
Miniature circuit breaker (MCB), Square D QOvs, 3P, 50A, C curve, 6000A (IEC/EN 60898-1)
Incl. Tax
Incl. Tax
All Sellers
![](https://eshop-th.se.com/media/catalog/product/q/o/qo350vsc6t.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Miniature circuit breaker (MCB), Square D QOvs, 3P, 50A, C curve, 6000A (IEC/EN 60898-1)
Incl. Tax
Incl. Tax
Description
Product Details
Activity | HDCFD |
---|---|
Part Number | QO350VSC6T |
Product Type | Miniature Circuit-Breaker |
Package 1 Weight | 1.000 kg |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | QOE, QOvs, QObvs, FQ |
Package1 Length*Width*Height (dimensions) | 86.3 x 56.1 x 81 mm |
Pincode Group | Thailand |