QOvs - miniature circuit-breaker - 3P - C curve - 10A - 6kA
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
QOvs - miniature circuit-breaker - 3P - C curve - 10A - 6kA
Incl. Tax
Incl. Tax
Description
Product Details
Activity | HDCFD |
---|---|
Part Number | QO310VSC6T |
Product Type | Miniature Circuit-Breaker |
Package 1 Weight | 1.000 kg |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | QOE, QOvs, QObvs, FQ |
Package1 Length*Width*Height (dimensions) | 86.3 x 56.1 x 81 mm |
Pincode Group | Thailand |