![QOvs - earth leakage circuit breaker - 1P + Ns - C curve - 16A - 30mA main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/q/o/qo116c10rcbo30.jpg)
QOvs - earth leakage circuit breaker - 1P + Ns - C curve - 16A - 30mA
Incl. Tax
Incl. Tax
All Sellers
![](https://eshop-th.se.com/media/catalog/product/q/o/qo116c10rcbo30.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
QOvs - earth leakage circuit breaker - 1P + Ns - C curve - 16A - 30mA
Incl. Tax
Incl. Tax
Description
Product Details
Activity | HDCFD |
---|---|
Part Number | QO116C10RCBO30 |
Product Type | Residual Current Breaker With Overcurrent Protection (Rcbo) |
Package 1 Weight | 211.0 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | QOE, QOvs, QObvs, FQ |
Package1 Length*Width*Height (dimensions) | 85 x 19 x 110 mm |
Pincode Group | Thailand |