![PUSH-IN TERMINAL, FEED THROUGH, 2 POINTS, 2,5MM², GREY main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/n/s/nsytrp22.jpg)
PUSH-IN TERMINAL, FEED THROUGH, 2 POINTS, 2,5MM², GREY
Incl. Tax
Incl. Tax
All Sellers
![PUSH-IN TERMINAL, FEED THROUGH, 2 POINTS, 2,5MM², GREY](https://eshop-th.se.com/media/catalog/product/n/s/nsytrp22.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
PUSH-IN TERMINAL, FEED THROUGH, 2 POINTS, 2,5MM², GREY
Incl. Tax
Incl. Tax
Description
Product Details
Activity | PPLVS |
---|---|
Part Number | NSYTRP22 |
Product Type | terminal block |
Unit Type Of Package 1 | Pc |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 6.0 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Linergy TR terminals blocks |
Package1 Length*Width*Height (dimensions) | 4.5 x 6.5 x 27 cm |