![Push-button Ø22 - mushroom head Ø40 - black - 1NC main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/x/a/xa2ec42_1.jpg)
Push-button Ø22 - mushroom head Ø40 - black - 1NC
Incl. Tax
Incl. Tax
All Sellers
![push-button Ø22 - mushroom head Ø40 - black - 1NC](https://eshop-th.se.com/media/catalog/product/x/a/xa2ec42_1.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Push-button Ø22 - mushroom head Ø40 - black - 1NC
Incl. Tax
Incl. Tax
Product Details
Activity | IDSIG |
---|---|
Part Number | XA2EC42 |
Product or component type | Complete push-button |
Product Type | Harmony Easy XA2E |
tax text on product card | Incl. Tax |
Mechanical Durability | 1500000 cycles |
Electric Durability | 500000 cycles, AC-15, 3 A at 230 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4 |
Unit Type Of Package 1 | PCE |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 66 g |
Contacts Type and Composition | 1NC |
Color | Red |
Button Type | Mushroom |
Range of Product | Harmony Easy XA2 |
Type of Operator | Spring Return |
Device Short Name | XA2 |
Product Category | Push Button |
Range | Harmony Easy XA2E |
Package1 Length*Width*Height (dimensions) | 75 x 40 x 30 cm |