![PRD1 Master modular surge arrester - 3 poles - 350V - with remote transfer main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/1/6/16362_1.jpg)
PRD1 Master modular surge arrester - 3 poles - 350V - with remote transfer
Incl. Tax
Incl. Tax
All Sellers
![PRD1 Master modular surge arrester - 3 poles - 350V - with remote transfer](https://eshop-th.se.com/media/catalog/product/1/6/16362_1.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
PRD1 Master modular surge arrester - 3 poles - 350V - with remote transfer
Incl. Tax
Incl. Tax
Description
- This Acti9 PRD1 is a modular surge arrester protecting 3P electrical installations against direct lightning strikes
- The In nominal discharge current is 25kA
- The Type 1 surge arrester is recommended for electrical installations in the service sector and industrial buildings protected by a lightning conductor
- It is used to conduct the direct lightning current, propagating from the earth conductor to the network conductors
- The surge arresters with "r" indication have remote transfer of the information "Cartridge to be replaced"
- The Uc maximum continuous operating voltage in common mode (between phase and earth) is 350VAC
- The Up Voltage protection level in common mode (between phase and earth) is 1.5kV
- The Ue rated operational voltage is 230VAC +/- 10%
- The product colour is anthracite grey (RAL7016).The dimensions are (W) 108mm x (H) 90mm x (D) 71mm
- The weight is 1.175kg
- The degree of protection is IP20 and IP40 in modular enclosure
- The operating temperature is -25°C to 60°C
- The storage temperature is -40°C to 80°C
- This product is compliant with EN 61643-11 and IEC 61643-11 standards
Product Details
Activity | HDCFD |
---|---|
Part Number | 16362 |
Warranty Period | 18 months |
Product Type | PRF1, PRF1 Master, Combi PRF1 |
tax text on product card | Incl. Tax |
Unit Type Of Package 1 | PCE |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 1.247 kg |
Product Category | Acti9 Surge Protection Devices - SPDs |
Range | PRF1, PRF1 Master, Combi PRF1 |
Package1 Length*Width*Height (dimensions) | 17.5 x 13.9 x 9.3 cm |