![PratiKa socket - screw - angled - 32A - 3P + E - 380...415 V AC - wall main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/p/k/pkf32w434.jpg)
PratiKa socket - screw - angled - 32A - 3P + E - 380...415 V AC - wall
Incl. Tax
Incl. Tax
All Sellers
![PratiKa socket - screw - angled - 32A - 3P + E - 380...415 V AC - wall](https://eshop-th.se.com/media/catalog/product/p/k/pkf32w434.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
PratiKa socket - screw - angled - 32A - 3P + E - 380...415 V AC - wall
Incl. Tax
Incl. Tax
Description
Product Details
Activity | HDCWD |
---|---|
Part Number | PKF32W434 |
Product Type | socket |
Unit Type Of Package 1 | Pc |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 269.0 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | PratiKa |
Package1 Length*Width*Height (dimensions) | 9 x 11.9 x 16 cm |