PratiKa socket - screw - angled - 16A - 3P + N + E - 380...415 V AC - wall

PKF16W735
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Pratika industrial socket with captive screws connection is angled wall mounted. It has 3P+N+E poles, rated current is 16A and the operating voltage is 380VAC to 415VAC. The dimensions of the base plate are (W) 106mm x (H) 178mm. The degree of protection is IP67 and IK08. The fire resistance is 750°C. The cable entries are for flexible or rigid cables. The cross section of the cables in 16A is 1mm² to 4mm². The color of the socket is light grey (RAL 7035) with red easy identification of the operating voltage. The frequency is 50Hz or 60Hz. The clock position of contact is 6h.

Product Details

Activity HDCWD
Part Number PKF16W735
Product Type socket
Unit Type Of Package 1 Pc
Number Of Units In Package 1 1
Package 1 Weight 286.8 g
Green Premium Label No
Breaking Capacity 25kA
Range Kaedra Box
Package1 Length*Width*Height (dimensions) 8 x 10 x 15 cm

Seller Information

Documents

Reviews