![PratiKa wander plug - straight - 32 A - 3P + N + E - 380...415 V AC - IP67 main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/p/k/pke32m735.jpg)
PratiKa wander plug - straight - 32 A - 3P + N + E - 380...415 V AC - IP67
Incl. Tax
Incl. Tax
All Sellers
![PratiKa wander plug - straight - 32 A - 3P + N + E - 380...415 V AC - IP67](https://eshop-th.se.com/media/catalog/product/p/k/pke32m735.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
PratiKa wander plug - straight - 32 A - 3P + N + E - 380...415 V AC - IP67
Incl. Tax
Incl. Tax
Description
Product Details
Activity | HDCWD |
---|---|
Part Number | PKE32M735 |
Product Type | wander plug |
Unit Type Of Package 1 | Pc |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 307.0 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | PratiKa |
Package1 Length*Width*Height (dimensions) | 10.5 x 10.5 x 17 cm |