PratiKa wander plug - straight - 32 A - 2P + E - 200...250 V AC - IP44
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
PratiKa wander plug - straight - 32 A - 2P + E - 200...250 V AC - IP44
Incl. Tax
Incl. Tax
Description
Product Details
Activity | HDCWD |
---|---|
Part Number | PKE32M423 |
Product Type | wander plug |
Unit Type Of Package 1 | Pc |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 205.0 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | PratiKa |
Package1 Length*Width*Height (dimensions) | 5.5 x 6.2 x 16 cm |